customize| Date | : | 6/2/2015 |
| Time | : | 10:46:26 AM |
| Elapsed Time | : | 00:00:00 |
| Filename | : | D:\Project Files\TIDA-00498\Design Files\20150602\TIDA-00498_20150602\TIDA-00498.PcbDoc |
| Routing Information | |
|---|---|
| Routing completion | 100.00% |
| Connections | 445 |
| Connections routed | 445 |
| Connections remaining | 0 |